Flexible machine tending for any workpiece

FlexLoader FP 600 is the solution for fragile workpieces or processes with a cycle time longer than 15 seconds. It replaces fixtures with traditional conveyors, is very flexible and has no limits for size or weight of workpieces. It can be adapted for different kinds of machine tending, but can also be equipped with add-on options for deburring, air cleaning station, workpiece marking, washing and quality control. New workpieces are programmed in just a few minutes.

 

Workpieces are placed manually on a conveyor belt that also functions as a buffer. FlexLoader FP 600 can be unmanned for long periods of time while the robot picks up workpieces from the belt and feeds them on to one or more processing machines.

 

The system can be integrated into existing production lines where workpieces come separated from each other. The robot can also place finished workpieces directly onto pallets, sometimes with dividers.

Features

  • Specifically designed for robot guidance
  • Tight integration of control and communication with robot
  • Scalable up to 4 cameras
  • Automatic gripping tool collision avoidance
  • Simplified teach-in for lathes
  • High performance FlexLoader Vision algorithms from Matrox Imaging
  • Identification and discrimination of different objects by using tools for image preparation, enhancement and various verification methods
  • Proven and ready to use RAPID application code templates
  • Graphical user interface with PLC integration

Key benefits

Automates one to four processing machines

Reduces the operator time up to 60% compared to manual tending

Can handle fragile and complex geometric work-pieces

No need for special fixtures

Flexible layout

Related offering

IRB 1600

The highest performance 10 kg robot. Performance is often a trade off, optimizing for speed or accuracy. With ABB’s IRB 1600, you don’t have to choose. The robot’s cycle times are shorter, sometimes half that of other robots, allowing you to increase throughput. Meanwhile, you will enjoy the work piece quality that only an ABB robot can offer. Extra everything.

IRB 2600

The IRB 2600 is the second model in the sharp generation range with enhanced and new capabilities. It is a compact robot with a high payload capacity. The design has been optimized for targeted applications like arc welding, material handling and machine tending.

IRB 4600

IRB 4600 is a highly productive general purpose robot optimized for short cycle times where compact robots can help create high density cells. The IRB 4600 enables more compact manufacturing cells with increased production output and higher quality - and that means improved productivity.

Videos