Compact, fully automated pallet-to-process feeding
FlexLoader FP 800 is a very compact solution comprised of a robot, a control system, a camera tower and a podium. It is a fully automated feeder for all kinds of workpieces, picking straight from the pallet as long as the workpieces are semi-oriented or arranged in layers, with or without dividers.
Thanks to the high standardization of all FlexLoader function packages, FlexLoader FP 800 can easily be adapted to all kinds of post- and pre-processes such as pallet handling, deburring, air cleaning, workpiece marking, washing and quality control.
Features
- Specifically designed for robot guidance
- Tight integration of control and communication with robot
- Semi-oriented bin-picking with 3D sensor
- Scalable up to four 2D cameras or 3D sensors
- Automatic gripping tool collision avoidance
- Simplified parametric teach-in for tending lathes
- High performance FlexLoader Vision algorithms from Matrox Imaging
- Identification and discrimination of different objects by using tools for image preparation, enhancement and various verification methods
- Proven and ready to use RAPID application code templates
Key benefits
Suitable for heavy work-pieces on pallets, from an ergonomic point of view
Integrated safety functions
No need for special fixtures
Flexible layout
Reduces the operator time up to 90% compared to manual tending
Large range of post-processing accessories such as cleaning station, marking station, washing station, etc.
Related offering
IRB 2600
The IRB 2600 is the second model in the sharp generation range with enhanced and new capabilities. It is a compact robot with a high payload capacity. The design has been optimized for targeted applications like arc welding, material handling and machine tending.
IRB 4600
IRB 4600 is a highly productive general purpose robot optimized for short cycle times where compact robots can help create high density cells. The IRB 4600 enables more compact manufacturing cells with increased production output and higher quality - and that means improved productivity.
IRB 8700
The IRB 8700 is ABB’s 8th generation of heavy payload, high performance industrial robots. With a focus on high production capacity, compact design, simple service, and low maintenance cost, the IRB 8700 offers a general purpose robot with the handling capacity and sustainability to meet even your heaviest demands.