MODULAR, COMPACT, AND READY TO BOOST MACHINE TOOL PRODUCTIVITY
Standardized and flexible solution that increases machine tool utilization by as much as 70% while reducing operating costs. A leader in the development of automation solutions, ABB’s FlexLoader™ SC 3000 sets the standard in flexible machine tool tending. The key characteristics of this model are its great modularity, small footprint and ease of use.
The FlexLoader™ SC 3000 is a pre-engineered, well tested and reliable automation solution with built in safety. Modularity means users can customize the robot cell to meet any need. The two-door configuration facilitates machining operations on both sides.
A single machine can be used initially, and as production demands rise, additional machines can be seamlessly integrated without the need for extra hardware to meet the increased production requirements. The FlexLoader™ SC 3000 comes complete with a pre-programmed robot code for a short installation time.
Key benefits
Leveraging the FlexLoader™ Vision system for robot guidance
Operating unsupervised for up to 20 hours
Plug and play functionality, teach-in new workpieces in minutes
Standardized set of variants and options
Flexibility: handling large and small batches and tends up to 2 processing machines
Robust and reliable: based on years of experience in delivering turn-key automation projects
RELATED OFFERING
IRB 1600
The highest performance 10 kg robot. Performance is often a trade off, optimizing for speed or accuracy. With ABB’s IRB 1600, you don’t have to choose. The robot’s cycle times are shorter, sometimes half that of other robots, allowing you to increase throughput. Meanwhile, you will enjoy the work piece quality that only an ABB robot can offer. Extra everything.
IRB 2600
The IRB 2600 is the second model in the sharp generation range with enhanced and new capabilities. It is a compact robot with a high payload capacity. The design has been optimized for targeted applications like arc welding, material handling and machine tending.