SEAMLESSLY SORTING STYLE
Deploy, scale and continuously optimize AI-powered fashion induction applications with ABB Robotics' first end-to-end Physical AI solution. Combining Fashion Inductor with AI Robot Trainer, it reduces engineering and commissioning effort by up to 75% while delivering industry-leading throughput, accuracy and continuous performance improvement.
Two 5-step guides to AI-enabled fashion sorter induction
Whether you operate a fashion distribution center or build automation for customers, find practical next steps for sorter induction. The end-user guide helps you assess bottlenecks, automation fit and ways to improve sorter feed and scale throughput. The system integrator guide shows how to identify opportunities, map applications, plan for exceptions and build customer solutions with the AI-enabled Fashion Inductor. Choose the guide for your role.
KEY BENEFITS
AI-Powered Deployment
<p><b>Reduce engineering effort by up to 75% </b></p> <p> </p> <p>Pre-trained, fashion-specific AI vision models and application tools simplify deployment, adaptation and optimization. AI Robot Trainer enables system integrators and end-users to deploy advanced AI-powered induction applications without specialist AI expertise.</p>Class-Leading Performance
<p><b>High throughput. High accuracy. Industrial scale. </b></p> <p> </p> <p>Handle up to 1,300 items per hour per cell with picking accuracy targets above 99.5%. Combining AI-powered vision, Automatic Path Planning and precise robot control, Fashion Inductor delivers reliable performance in demanding logistics environments. </p>Faster Commissioning and Scalability
<p><b>Accelerate deployment and time-to-value </b></p> <p> </p> <p>An integrated digital twin connects all software elements, enabling faster commissioning, simplified validation and greater flexibility to scale and adapt applications as requirements evolve.</p>Continuous Optimization Throughout the Lifecycle
<p><b>Built to learn and improve over time </b></p> <p> </p> <p>Unlike traditional automation systems, Fashion Inductor continuously improves performance through a closed-loop Physical AI workflow. Monitor performance, retrain AI models and deploy updates to adapt to new products, packaging and operating conditions. </p>TURN INDUSTRIAL PHYSICAL AI INTO A COMPETITIVE ADVANTAGE
AI Robot Trainer is ABB Robotics' vision-based Physical AI platform, designed to make advanced AI easy to deploy, operate and continuously optimize in changing logistics environments. Purpose-built for the variability of fashion applications, it provides pre-trained, fashion-specific AI vision models together with intuitive tools that help system integrators and end-users reduce engineering effort, accelerate deployment and adapt applications as requirements evolve. It enables advanced AI capabilities without the need for specialist AI expertise.
- Pre-trained, fashion-specific AI vision models
- No specialist AI expertise required
- Fast adaptation to changing products and packaging
- Continuous improvement through lifecycle retraining
- Up to 75% reduction in engineering and commissioning effort
TECHNICAL DATA
Accuracy >99.5
<p>%</p>Throughput Up to 1,300
<p>PPH</p>RELATED OFFERING
Item Picker
The Robotic Item Picker is an AI and vision-based solution that accurately detects and picks diverse items from unstructured environments, boosting warehouse and fulfillment productivity.
Parcel Inductor
Part of ABB’s comprehensive Robotic Item Picking Family, the AI-powered Parcel Inductor closes the automation loop for small parcel singulation in courier, express and parcel (CEP) companies by automating sorter feeding to deliver the next level of productivity in a rapidly growing market.
IRB 1300
Class-leading powerful performance in a compact package
IRB 2600
The IRB 2600 is a compact, high-payload mid-range robot optimized for arc welding, material handling, and machine tending, with versatile mounting options.