Rotational 7th axis for smarter press automation

The benefits of traditional robot automation are enhanced by the addition of a rotational 7th axis. Thanks to 7th axis, the robot keeps the orientation of the part when transferring it from a press to the next. This entails lower inside-press time occupation and better overlapping between loading and unloading robots.

 

Main applications:

  • Press automation

Key benefits

Compactness

Parts are transferred in a smooth linear trajectory without the vibration caused by 180º rotation in 6-axis robots. In new press lines, avoiding rotation allows for reduced inter-press distance, minimizing press-shop floor space usage.

Flexibility

The added rotational 7th axis is a true coordinated axis, not just an extension, maximizing operational flexibility at minimal cost. It is fully synchronized with the robot's other six axes.

Operability

IRB 6660RX, IRB 6650RX, and IRB 7600RX are programmed just like standard 6-axis robots and are fully compatible with ABB’s well-established StampWare platform. The StampWare wizard makes robot programming extremely easy and user-friendly, already proven in over 1000 robot units worldwide.

Efficiency

A carbon fiber body ensures smoother part transfer due to its optimal stiffness-to-weight ratio, improving handling speed and stability during operation.

Technical data

Handling capacity 70

kg

Related offering

IRB 6660FX

The IRB 6660FX raises the bar in Press Automation to provide customers with more flexibility at greater speeds while saving precious press-shop floor space.

IRB 760FX

The IRB 760FX raises the bar in Press Automation and provides customers with more flexibility and higher productivity at greater speeds and easier programming.

IRB 7710-SFX

As the fastest press automation solution from ABB, the IRB 7710-SFX promises faster results and full flexibility

 

 

Twin Robot Xbar (IRB 760 Twin XB)

ABB has been developing robot based solutions for press automation since the 1990s. After successfully launching 7-axis robots, ABB presents the Twin Robot Xbar – TRX

 

 

Tooling

ABB Tooling is focused on achieving the optimum performance of the automation process. ABB modular tooling concept combines Carbon Fiber for structural components with Aluminum components for adaption to each specific part.