A COMPLETE SPOT WELDING SYSTEM

ABB’s Spot Welding Functional Module is a fully configured, ready-to-use robot package for ABB GWT 9-series servo guns. It combines high-quality hardware, software, and electrical modules to ensure outstanding performance and optimized production in spot welding applications.

 

With over 40 years of experience delivering functional modules for the automotive and general industries, ABB offers proven solutions tailored to unique requirements. All components are designed for seamless integration, with a software platform that allows customer-specific features. Available as a standard package or customized to your needs.

KEY BENEFITS

Easy to operate and maintain

Further engineering work is unnecessary. Many features have been simplified for easier use on the plant floor.

Fast and easy commissioning

Complete fully configured and tested equipment ready before delivery that allows no need of assembly site.

Seamless integration with ABB robots

Designed and configured to optimize processes together with the ABB robot families IRB 57X0 and IRB67x0, which ensures high quality and performance

Complete spot welding offering

Available a wide range of welding guns and new generation airless tip dresser. Configurable for both robot-carried guns and for stationary guns.

Modular concept, flexible to processes

Modular Software designed to simplify robot programming and make a robust production. Flexible to processes, can be integrated into production line flow or in standalone cells.

Early stage solutions

Optimized and feasible solution available in early project stage through virtual controller and simulation models available.

RELATED OFFERING

DressPacks

ABB offers three levels of dress pack solutions for Material Handling, as there is a big span between the need of flexibility from different users.

Ultrasonic Spot Welding Quality Inspection

A fully automated, ready-to-use ultrasonic solution for spot weld quality inspection. Its modular design makes it easy to scale and integrate into production lines or cells, delivering high inspection rates, short cycle times, and reduced manual measurement.

VIDEOS