WATER & AIR UNIT FOR SPOT WELDING
The application equipment Water and Air unit has two variants:
- Basic variant with one water return
- Variant with second water return, prepared for customer options Robot foot as well as fence mounting
This water and air unit solution is based on ABB’s long experience of robot applications. It comprises pressure switch, cables, valves, hoses, routing, connectors and interface points.
When ordering a robot with the Water and Air unit, the unit is assembled, mounted and tested before delivery, which simplifies installation and commissioning. Choosing an ABB Water and Air unit brings a lot of advantages in terms of features and performance. Furthermore, ABB’s global presence makes it a safe choice due to local service support and training availabilities.
Spot Welding Functional Module
The Water and Air unit is one of the components in the Spot Welding Functional Module. Please find more information about this solution in a separate data sheet.
Basic functions
- Water in circuit
- Water return circuit
- Air supply circuit
- Pressure switch as standard
Options
- Second water return
- Split box cables
KEY BENEFITS
Compatibility
Prepared for servo-driven MFDC gunsEfficiency
Short installation time (pre-assembled and tested)Safety
Air pressure switch as standardFlexibility
Mountable on robot or wall/fenceServiceability
Modular, easy to repairTECHNICAL DATA
Flow Setting Range 2–16
l/minRELATED OFFERING
DressPacks
ABB offers three levels of dress pack solutions for Material Handling, as there is a big span between the need of flexibility from different users.
Spot welding cabinet
ABB offers a compact and flexible Spot Welding Cabinet that is ready to fulfill your most demanding requirements. The Spot Welding Cabinet is a member of the OmniCore controller family and an integrated part of ABB’s robot system.
Ultrasonic Spot Welding Quality Inspection
A fully automated, ready-to-use ultrasonic solution for spot weld quality inspection. Its modular design makes it easy to scale and integrate into production lines or cells, delivering high inspection rates, short cycle times, and reduced manual measurement.
GWT C9 Spot Welding Gun
The GWT C9 Spot Welding Gun is modular, lightweight, yet powerful and fast
GWT X9 Spot Welding Gun
The GWT X9 Spot Welding Gun is modular, lightweight, yet powerful and fast