ABB ECOSOLUTIONS™

Leading the way to a circular economy

Our ABB EcoSolutions™ product portfolio helps customers and partners make more sustainable decisions. Each product’s circularity value and environmental impact are fully transparent. We are continuously partnering across the value chain to innovate and expand our EcoSolutions portfolio.

\

LATEST ECOSOLUTIONS PRODUCTS

PSTX Softstarters

Secure motor reliability, improve installation efficiency and increase application productivity

NF contactor relays & AF09 to AF96 contactors

Secure uptime and optimized stocks with latest AF technology up to 96A

Contactors GF875…GF1325

High-Performance Control for Reliable, Efficient Operations

CM-UFD Grid feeding monitoring relays

Ensure grid stability and compliance with the CM-UFD grid feeding monitoring relays

CT-S Time relays

Maximum flexibility with up to 17 functions and time ranges from 0.05 seconds to 300 hours

Electronic Overload Relays

Reliable and flexible motor protection, in every condition.

CM Monitoring Relays

Proactive protection by detecting abnormal conditions before costly failures occur

PSR Softstarters

Secure motor reliability, improve installation efficiency and increase application productivity

Zenit soul frames and mounting grids

Set the tone with slimline designs

PrimEvo+ Emergency Lighting systems

Plug and Play into safety with simplicity

Busch-art linear®, thinking about tomorrow

The perfect combination of design and nature, of industry and ecology, of pleasure and responsibility

Future® linear, understated elegance

Linear, without frills, uncompromisingly reduced

S3C-H-S/H6R

Universal Auxiliary contact-Signal contact/Auxiliary contact

Optimizing Energy smartly with SCU200

Advanced control unit with modular expansion for complete energy management.

Iberville® metallic boxes

Over 180 types of electrical boxes and accessories for new construction and renovation projects across residential, commercial, and industrial sectors.

Iberville® | LHTQ™ device boxes

Setting the standard for speed, precision and reliability.

ABB EcoSolutions products meet our circularity criteria in each stage of the product life cycle, as defined in ABB’s circularity framework, and have Type III Environmental Product Declarations (EPDs). Product circularity values and EPDs are easily accessible through a QR code. Our EPDs meet high requirements for transparency and accuracy, and they are externally verified by a third party (compliant with ISO 14025 Type III).

ABB’s circularity criteria include:

  • designed to last and made with more sustainable materials
  • made with processes designed to avoid waste and increase sustainable packaging materials
  • designed to increase resource and process efficiency while in use, be upgradable and optimize equipment lifetime
  • supported by take-back services for refurbishment, reuse or recycling of products and components, and accompanied by instructions for responsible end-of-life treatment

Tab 1

Tab 1