INSTANT SUPPORT. MINIMAL DOWNTIME.

When time is of essence. Vessels operating in harsh environments or carrying passengers do not have much time to act when there is a failure. We provide remote diagnostic and on-call repairs to address any technical incident as quickly as possible. The RDS infrastructure functions as an enabler for ABB’s Global technical support service.

 

The ABB Ability™ Remote Diagnostic System for Marine (RDS) is a diagnostic tool and data hub that providing troubleshooting and condition monitoring solutions for electrical and mechanical systems, enabling fast and accurate remote support. As a result, lower maintenance costs and higher operational availability are achieved, whilst simultaneously increasing vessel and crew safety and reducing the CO2 footprint.

 

The core of the system is a dedicated monitoring and diagnostics platform for collection, storage and analysis of data from individual components, sub-systems and complete integrated solutions. To address the individual needs of each vessel, the RDS system is completely modular, and additional services like Fleet Intelligence for insight in operational data of onboard equipment and a System Security Update Service can be added.

KEY BENEFITS

Increased uptime

<p>With remote support over a secure satellite connection, troubleshooting is more accurate, and less onboard service visits are required. Furthermore, the optimization of the vessel maintenance schedule leads to less unpredicted stops of onboard machinery.</p>

Reduced service costs

<p>By identifying possible equipment malfunctions and maintenance needs in an earlier stage, RDS helps vessel owners and – operators to cut back their maintenance costs up to 50%. Additionally, the need for an ABB Service Engineer to go onboard can be reduced op to 70%.</p>

Reducing CO2 footprint

<p>RDS increases sustainability and reduces CO2 footprint by minimizing the travel movements to the vessel through remote data collection and remote equipment supervision.</p>

HOW WE CAN SUPPORT YOUR FLEET

  1. Accurate and precise technical support and advice

    By collecting data with high sampling rate from entire propulsion chain and using advanced diagnostic functionality, this simplifies the fault-finding process and reduces the time-to-repair factor.

  2. Using data to build long-term digital replica 
of electrical system

    This is done by collecting and storing equipment data in cloud systems and analyzing trends by ABB’s Technical Experts. The goal is to perform simulations and back trace potential faults.

  3. Fleet Intelligence: Real‑time data, expert weekly insight

    Gain online access to onboard equipment data through interactive dashboards, combined with dedicated weekly reports reviewed by ABB’s Collaborative Operations Center experts.

TWO SERVICE LEVELS

We have divided our services into two levels from which our customers can choose to best match their needs: Preventive Light and Preventive. Each of these levels have our 24/7 Care Technical Support as a basis, as well as our standard monitoring, data consistency and remote services included. Depending on client needs, within the Preventive Light level, additional services such as access to Fleet Intelligence and the System Security Update Service can be utilized.

TALK TO OUR MARINE SERVICE EXPERTS

Our experts are here to help, request a call back and speak directly with an ABB specialist at a time that suits you.

\

RELATED SOLUTIONS

ABB Ability™ 24/7 Care marine technical support

We help your passenger, offshore and cargo vessels to save fuel, creating more space on board and improve maneuverability by offering pioneering solutions.Choosing our innovative energy efficient solutions gives you a competitive edge.

ABB Ability™ OCTOPUS - Marine Advisory System

ABB Ability™ OCTOPUS - Marine Advisory System is a unique product family for performance management in marine operations.

ABB ABILITY™ MARINE CYBER SECURITY

Stay ahead of the dynamic cyber risk landscape with Marine Cyber Security Solutions that are ‘Engineered to Outrun’.