OPTIMIZE PROPULSION PERFORMANCE WITH OPTIME
ABB Ability™ OptimE helps shipowners unlock greater efficiency, lower fuel consumption, and cut emissions by automatically optimizing the steering angle of Azipod® propulsion units in real time.
The OptimE empowers operators to get more out of every kilowatt of propulsion power by ensuring the propulsors always operate at their most hydrodynamically efficient position. This builds on the substantial fuel savings already achieved with Azipod® technology which has helped avoid more than one million tons of fuel consumption across the global fleet.
OptimE dynamically adjusts the toe angle throughout the voyage instead of relying solely on static toe‑angle settings defined during vessel design. The system continuously evaluates operating and environmental conditions, automatically fine‑tuning the steering angle to maintain optimal flow. Vessels benefit from consistent energy savings, smoother propulsion performance, and reduced emissions without adding any workload for the crew.
KEY BENEFITS
<p>Discover the key benefits of ABB Ability™ OptimE.</p>
Dynamic toe angle optimization
<p>Automatically fine-tune the steering angle to maintain optimal flow, leading to fuel savings of up to 1.5%.</p>Fully automatic system
<p>Any crew member can operate with no specific skillset required due to the OptimE’s fully automated system.</p>Azipod® retrofit and new build integration
<p>Existing vessels with Azipod® propulsion can still benefit from the efficiency gains of OptimE as it is suitable for both new builds and retrofits.</p>Over three decades of delivering Azipod® propulsion
<p>ABB have over 30 years of experience and technical know-how, empowering vessel operators with Azipod® technology.</p>FREQUENTLY ASKED QUESTIONS
Learn more about ABB Ability™ OptimE with our frequently asked questions.
-
What fuel‑saving benefits can shipowners expect from OptimE?
OptimE can deliver up to 1.5% of fuel savings, depending on operating profile, on top of the up to 20% fuel efficiency already associated with Azipod® propulsion compared to shaftline systems. This adds to the roughly 1,000,000 tons of fuel saved historically by Azipod‑powered vessels.
-
Does OptimE require manual input from the crew?
No. OptimE is fully automated and does not require crew intervention or additional skills. The system continuously adjusts toe angle based on operational and environmental data, allowing crews to focus on navigation and vessel management.
-
Is the OptimE solution suitable for both newbuilds and existing vessels?
Yes. OptimE can be deployed on new Azipod® installations or retrofitted to existing vessels, giving operators flexibility to enhance efficiency regardless of a vessel’s age or build stage.
-
How is OptimE different from static toe‑angle optimization done during ship design?
Static optimization is fixed at the design stage. OptimE provides continuous toe‑angle adjustments during operation, enabling the propulsion system to adapt to changing inflow angles, speed conditions, and vessel loads for superior efficiency gains.
-
What types of vessels benefit most from ABB Ability™ OptimE?
OptimE is ideal for vessels equipped with Azipod® propulsion, including cruise ships, offshore vessels, superyachts, ferries, and commercial ships, where incremental efficiency improvements translate into significant long‑term fuel savings.
-
Does OptimE improve vessel maneuverability as well as efficiency?
Yes. By adjusting toe angles to maintain optimal hydrodynamic inflow, OptimE enhances propulsive responsiveness and stability, supporting smoother and more efficient vessel maneuvering under varying operational conditions.