SMARTER, SAFER ENERGY STORAGE FOR ANY VESSEL

ABB’s Containerized Energy Storage System is a complete, self-contained battery solution for a large-scale marine energy storage. The batteries and converters, transformer, controls, cooling and auxiliary equipment are pre-assembled in the a single, highly efficient self-contained unit which can be easily installed on-deck for a wide variety of ship types including OSVs, container vessels, and ferries.

The marine battery integration with vessels’ existing systems, offers a seamless ‘plug and play’ installation, making it system compatible for both retrofits and newbuilds. Crews have easy access from outside the unit for maintenance, keeping them away from confined, high-energy spaces for ultimate safety and operational efficiency.



ABB’s containerized hybrid marine power solution enables new modes of power plant operation, enabling vessels to improve responsiveness, reliability, safety, and fuel consumption.

 

KEY BENEFITS

Turnkey solution

<p>A Full turnkey system delivery with standardized physical and digital connections results in more efficient, faster yard turnaround and easy operation of the upgraded power and DP plant.</p>

Lower CAPEX

<p>Get the benefits of marine energy storage without rearranging your vessel. The modular on-deck solution can be flexible and scalable to your requirements with the ability to becan also easily be expanded with extra battery capacity at a later stage.</p>

Lower OPEX

<p>The hybrid marine power solution results in lower engine running hours, reducing fuel consumption and engine maintenance costs. This leads to cleaner and leaner vessel operations.</p>

SPEAK TO AN ABB EXPERT TODAY

Hear directly from one of our product experts to learn how ABB’s Containerized Energy Storage solution can work specifically for your vessel or/and port requirements.

\

INTEGRATES WELL WITH

Onboard DC Grid™

Onboard DC Grid™ is a modular power system platform that enables seamless, flexible integration of energy sources and loads. Highly customizable, it serves a wide range of vessel types, from the simple to the most demanding applications. Onboard DC Grid™ streamlines the creation of next-generation onboard power systems.

Energy storage

ABB’s Energy storage system is a modular battery power supply developed for marine use. It is applicable to high and low voltage, AC and DC power systems, and can be combined with a variety of energy sources such as diesel or gas engines and fuel cells. The system can be integrated as an all-electric or a hybrid power system.

Fuel cell

ABB’s fuel cell solution is a modular power supply system developed for marine use. The system is based on the hydrogen proton exchange membrane (PEM) fuel cells. 

Shore connection

Aliquam porttitor nisi ante, non hendrerit sapien sodales facilisis. Pellentesque sed porta dui. Morbi vitae lorem sagittis, lacinia lectus non, cursus augue.

FREQUENTLY ASKED QUESTIONS

The system stores electrical energy in high‑capacity batteries and delivers it when needed. For vessels, it supports propulsion and onboard systems. For ports, it stabilizes grid demand and provides backup power.

Cruise ships, ferries, offshore support vessels, and container carriers benefit from onboard storage. Ports use marine energy storage to balance grid loads, power shore connections, and support renewable integration. ABB’s modular design has the flexibility and scalability to adapt to diverse operational needs.

Traditional installations require significant structural modifications. ABB’s containerized solution is plug‑and‑play, minimizing downtime and complexity. It offers scalability, faster deployment, and easier maintenance, while delivering the same high‑performance marine energy storage.

The system acts as a buffer, storing energy during low demand and releasing it during peak periods. This stabilizes the grid, reduces costs, and supports integration of renewable sources. ABB’s remote digital monitoring ensures optimal and a more reliable performance 24/7.

ABB combines deep domain expertise with proven electrification technology. Our solution is modular, globally compliant, and backed by remote diagnostics. Unlike many alternatives, it scales easily across vessel types and port infrastructures.

ABB designs every system to meet IEC, ISO, and class society requirements. We work shoulder‑to‑shoulder with regulators and customers to ensure installations are certified, interoperable, and future‑proof against evolving legislation.