ABB AT MIAC 2026
Integrated automation, measurement and quality solutions across the paper mill
'2026-10-07' - 'Lucca,Italy'
Engineered for paper industry
ABB has been a trusted partner to the pulp and paper industry for over 100 years. From pioneering online quality control scanning technology in 1951 to leading the industry today, we deliver world-class technological solutions that help mills run smarter, safer, and more sustainably.
We combine automation, measurement systems, and digital solutions to optimize production, improve sustainability, enhance product quality, and ensure operational safety across the complete papermaking value chain.
Visit us at stand C3, Lucca Exhibition Center, October 7-9, 2026
EVENT INFO
Visit us at:
Stand C3
Lucca Exhibition Center
October 7-9, 2026
General info: https://www.miac.info
OUR SOLUTIONS
An integrated portfolio of measurement, analytics, and digital solutions that helps pulp and paper mills optimize processes, improve product quality, maximize uptime, and reduce maintenance and environmental impact.
Our solutions
Measurement solutions for pulp and paper manufacturing
ABB is a trusted partner and leading supplier to the pulp and paper industry, delivering a broad portfolio of world-class technological solutions to make it easier for you to run your plant.
ABB is a trusted partner and leading supplier to the pulp and paper industry, delivering a broad portfolio of world-class technological solutions to make it easier for you to run your plant.
Celle di carico per la misura del tiro del nastro
Le celle di carico ABB sono la soluzione ideale: sensibili, precise, robuste e compatte, progettate per ambienti industriali esigenti.
Le celle di carico ABB sono la soluzione ideale: sensibili, precise, robuste e compatte, progettate per ambienti industriali esigenti.
ABB in pulp and paper
ABB's end-to-end solutions for pulping and papermaking support the entire value chain - from woodyard to shipment, from mill to enterprise.
ABB's end-to-end solutions for pulping and papermaking support the entire value chain - from woodyard to shipment, from mill to enterprise.
UviTec™ water quality monitoring solutions
Introducing the UviTec product family - the most comprehensive optical-based water quality monitoring platform available. It delivers a whole new world of detection possibilities in water and wastewater.
Introducing the UviTec product family - the most comprehensive optical-based water quality monitoring platform available. It delivers a whole new world of detection possibilities in water and wastewater.
ProcessMaster
Getting the best levels of efficiency and performance from your production process requires reliable, accurate instrumentation.
Getting the best levels of efficiency and performance from your production process requires reliable, accurate instrumentation.
Testing and industry-specific instruments and automated paper testing
The quality of the paper testing portfolio is a testament to the reliability and innovation of Lorentzen & Wettre, who pioneered automated paper testing more than four decades ago.
The quality of the paper testing portfolio is a testament to the reliability and innovation of Lorentzen & Wettre, who pioneered automated paper testing more than four decades ago.
Process measurements
ABB's process measurement solutions, including consistency transmitters, pulp samplers, retention measurement and sheet break detectors, enable accurate and frequent measurements.
ABB's process measurement solutions, including consistency transmitters, pulp samplers, retention measurement and sheet break detectors, enable accurate and frequent measurements.
Paper machine actuators
ABB's state-of-the-art paper machine actuators ensure minimum cross-machine profile variations, improving paper quality and increasing production efficiency.
ABB's state-of-the-art paper machine actuators ensure minimum cross-machine profile variations, improving paper quality and increasing production efficiency.
DISCOVER MORE
DISCOVER MORE
Solutions for the paper industry
In the fast-paced world of papermaking, where machines can churn out a kilometer of tissue every minute, the stakes are high. A tear in the paper web can lead to costly disruptions, aptly termed a 'hay-out,' as the tissue cascades onto the factory floor.
In the fast-paced world of papermaking, where machines can churn out a kilometer of tissue every minute, the stakes are high. A tear in the paper web can lead to costly disruptions, aptly termed a 'hay-out,' as the tissue cascades onto the factory floor.
Paper with Purpose: Modernizing the Pulp and Paper Industry
The pulp and paper industry, although fundamental to daily life, is one of the world’s most energy- and water-intensive industries. By providing technologies for the paper making process, ABB keeps the industry running at peak performance, reducing operational costs, energy consumption, emissions, chemical and water usage.
The pulp and paper industry, although fundamental to daily life, is one of the world’s most energy- and water-intensive industries. By providing technologies for the paper making process, ABB keeps the industry running at peak performance, reducing operational costs, energy consumption, emissions, chemical and water usage.
BOD/COD Monitoring
Detect events rapidly to improve process control and ensure effluent goals are obtained. UviTec real-time BOD/COD monitoring solutions can provide significant cost savings.
Detect events rapidly to improve process control and ensure effluent goals are obtained. UviTec real-time BOD/COD monitoring solutions can provide significant cost savings.
Electromagnetic flowmeter ProcessMaster FEP630
Proven to be tough, reliable and incredibly easy to work with, ProcessMaster FEP630 delivers the power to solve your most demanding process applications.
Proven to be tough, reliable and incredibly easy to work with, ProcessMaster FEP630 delivers the power to solve your most demanding process applications.
Pressure Measurement
From routine measurements to the most demanding industrial applications, our dynamic trio of P-100, P-300, and P-500 transmitters (coming soon!) tackle all pressure measurement needs with precision and reliability.
From routine measurements to the most demanding industrial applications, our dynamic trio of P-100, P-300, and P-500 transmitters (coming soon!) tackle all pressure measurement needs with precision and reliability.