ABB’s ERH direct-drive EC motor delivers simplicity and efficiency for air handling applications

Article

With the launch of ERH, a highly efficient, compact and lightweight, external rotor solution for fan wall applications, ABB has expanded its HVACR motor product line. This advanced motor technology delivers direct-drive, plug-and-play, variable-speed operation for simplified installation and lower energy consumption.

“Facility managers and OEMs face increasing pressure to cut operation costs, improve system performance and meet sustainability goals,” said Bevan Christiansen, ABB Global Segment Manager for Air Handling. “The ERH motor is our solution – a direct-drive motor that removes unnecessary components, minimizes energy waste and optimizes airflow efficiency.”

With HVACR systems accounting for as much as 40% of energy use in commercial buildings, according to the U.S. Department of Energy, there is increasing demand for powerful, energy-efficient solutions that reduce maintenance. ABB’s ERH delivers 1 to 7.5 horsepower - in two different frame sizes - while maintaining IES5 efficiency.

Traditional fan systems often require complex installation and frequent service and cause excessive energy use. ABB engineered ERH to address these challenges. Its direct-drive design eliminates belts, couplings and other wear components, simplifying installation, reducing downtime and minimizing upkeep – ideal for commercial buildings, data centers and healthcare facilities.

ERH’s variable-speed control allows precise adjustments, ensuring optimal ventilation while preventing wasted energy. The motor consumes as much as 40% less electricity than standard induction models run across the line, which leads to substantial cost savings over its lifespan.

Unlike conventional units that demand extensive programming and commissioning, ERH arrives pre-configured for immediate use, making setup quick and hassle-free. Its compact and lightweight build allows for easier integration into HVACR systems.

With an IP65-rated enclosure, ERH withstands demanding environments while maintaining efficiency and durability. Its exterior rotor flange mount provides a torque-dense, space-saving design. Built for long-term durability, ERH features sealed, greased-for-life bearings to reduce maintenance demands. Enhanced electrical discharge machining (EDM) protection prevents damage, while ultra-quiet operation makes it ideal for noise-sensitive environments.

Designed and assembled in the United States, ERH supports a variety of air-handling applications, including data centers, hospitals and commercial and industrial buildings. ABB’s global service network provides ongoing support, offering OEMs and facility operators a future-ready solution that meets evolving industry standards.

Related Links

ERH direct drive - The latest innovation in HVAC

ABB ERH Direct Drive

ABB ERH motor - the latest innovation in air handling