ACS580-01 wall-mounted drives

All-in-one drive for wall mounting.

All-in-one drive for wall mounting

The ACS580-01 is a versatile, all-in-one drive designed for wall mounting. Its flexible installation saves space, enhances safety, and reduces overall costs, making it a practical choice for various applications.

 

Built to perform in challenging conditions, the ACS580-01 helps maintain productivity while minimizing downtime, optimizing operations, and ensuring reliable performance in demanding environments.

Technical data

Efficient control and integration for a wide range of industrial applications with built-in features that simplify setup, configuration, and operation.

Up to 250 kW

wide power range all the way from 0.75 kW

Up to 480 V

wide voltage range all the way from 380 V

Presenting as standard IP21

IP55 as optional

Key benefits

ABB’s all-compatible drives portfolio, simplify selection, installation, and configuration with their built-in application control logics and user-friendly interfaces, while offering long-term solutions and comprehensive support for various industrial needs.

Improved motor and process performance

Precise process control in scalar and vector modes. Supports a wide range of motors, incl. induction, permanent magnet and synchronous reluctance.

High protection in harsh environments

Designed for applications in dusty, moist and other harsh environments.

Simplified cabinet assembly

The ready made accessories will save time in design work and reduce the building time to ensure faster cabinet delivery.