ACS580-04 drive modules

High power drive module for cabinet builders.

High-power drive module for cabinet builders

The ACS580-04 is a compact, high-power drive module designed specifically for cabinet mounting, offering significant floor space savings.

 

Despite its small footprint, it delivers powerful performance for demanding applications. Installation, commissioning, and maintenance are simplified with a convenient pedestal on wheels and an integrated ramp, ensuring easy handling and efficient setup.

Technical data

Efficient control and integration for a wide range of industrial applications with built-in features that simplify setup, configuration, and operation.

Up to 500 kW

wide power range all the way from 250 kW

Up to 480 V

wide voltage range all the way from 380 V

Presenting as standard IP00

IP20 as optional

Key benefits

The ACS580 drive modules are tailored for cabinet builders and system integrators, offering high-quality, compact installation at minimal cost.

Durable performance

Engineered to withstand extreme conditions and ensure reliable operation in harsh environments.

Comprehensive package

Includes EMC filters, chokes, and an assistant control panel, streamlining installation and setup.

Versatile control

Compatible with various applications, including mixers, compressors, and fans, with easy setup via the assistant control panel.

Optimized cooling

Features a built-in, efficient cooling system that prevents overheating in challenging conditions.

Certified compliance

Third-party tested for EMC and thermal safety, meeting IEC and UL standards for reliable operation.

Convenient maintenance

Components are strategically placed for easy access, simplifying routine maintenance and prolonging drive lifespan.

Related videos