ACH580-31 drives

The benefits of a drive without the inconvenience of harmonics.

Ultra-low harmonic wall-mount drive with integrated efficiency

The ACH580-31 wall-mountable drive delivers exceptional HVACR performance with an integrated design that ensures harmonics remain under 3%, keeping your power supply clean and compliant with standards.

 

This compact, robust drive offers effortless installation with just three wires in and three wires out - no additional hardware required. Its IP55-rated enclosure withstands wet and dusty environments, while the optional flange mounting provides optimal cooling or space-saving solutions in tight cabinets. With its active braking feature and efficient harmonic management, the ACH580-31 combines simplicity and advanced functionality in one reliable package.

Technical data

The ABB ACH580 series offers wall-mounted and cabinet-built HVAC drives, including ultra-low harmonic variants, ensuring optimal performance and energy efficiency across various applications.

Up to 110 kW

wide power range all the way from 4 kW

Up to 480 V

wide voltage range all the way from 200 V

Presenting as standard IP20 & IP55

enclosure classes

LESS THAN 3%

THDi

Key benefits

The ABB ACH580 drive series is designed to seamlessly integrate with all your HVAC systems, providing unmatched performance, flexibility, and support to meet your operational needs globally.

Clean supply

The ACH580-31 drive ensures harmonic content is less than 3%, maintaining a clean power supply.

Easy installation

With a simple three-wire setup and no need for external hardware, the drive is quick and straightforward to install.

Compact design

The all-in-one drive comes in a space-saving package, making it ideal for both compact installations and robust environments.

Rugged durability

Built with an IP55 enclosure, the drive is suited for installation in wet and dusty conditions, ensuring reliable performance in challenging environments.

Efficient cooling

The optional flange mounting provides optimal cooling or allows for space-saving in tight cabinet installations.

Enhanced safety

Built-in safety functionality, such as override mode, supply disconnector switch, and safe torque off, ensuring enhanced safety for both equipment and personnel.