ACH580-34 drives

Exceptionally low harmonics in high power.

Versatile and robust wall-mounted drive solution

The ACH580-34 ultra-low harmonic drive modules offer a powerful and efficient solution for cabinet builders, designed for easy integration into custom setups.

 

Delivering clean power with less than 3% harmonic distortion, these compact modules ensure smooth and energy-efficient operation.

Technical data

The ABB ACH580 series offers wall-mounted and cabinet-built HVAC drives, including ultra-low harmonic variants, ensuring optimal performance and energy efficiency across various applications.

Up to 355 kW

wide power range all the way from 132 kW

Up to 480 V

wide voltage range all the way from 380 V

Presenting as standard IP00 & IP20

enclosure classes

Less than 3%

THDi

Key benefits

The ABB ACH580 drive series is designed to seamlessly integrate with all your HVAC systems, providing unmatched performance, flexibility, and support to meet your operational needs globally.

Optimized efficiency

Minimizes energy waste with ultra-low harmonic distortion, enhancing overall system performance.

Simplified maintenance

Easy access and mobility with a wheeled pedestal and ramp make upkeep straightforward.

Versatile integration

Compatible with a wide range of custom cabinet designs, offering adaptable installation options.

Enhanced protection

Available in both open and enclosed variants, providing options for different environmental needs.

Clean energy

Operates with less than 3% harmonic distortion, ensuring efficient and smooth power delivery.

Streamlined assembly

Ready-made accessory kits for Rittal VX25 cabinets simplify the build process and reduce project time.