ACS880-04 single drive modules

Ensure simplicity and compatibility in your cabinet assembly for single-motor applications.

Simplicity and compatibility for your cabinet assembly

ACS880 drive modules have been optimized for assembly into the customer’s own cabinets to ensure high quality and compact installation at minimal cost. Flexible mounting and cabling directions enable adaptation to various cabinet enclosures. 

 

Two modules can be connected in parallel for higher powers (400 - 1200 kW).

 

All the complete ACS880 drive modules have IP20 enclosure class to minimize engineering and assembly effort, as well as to reduce the total cost and ensure a safe ready-made cabinet.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 1200 kW

wide power range all the way from 250 kw

Up to 690 V

voltage range from 400 V

AS STANDARD IP20/UL Type Open

enclosure class, IP00 as an option

Up to 9 years

maintenance interval

Key benefits

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Reduced installation space

The most compact design on the market with side-by-side mounting capability.

Flexibility and ease of cabinet installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures.

Easy cabinet design and assembly

A large variety of support materials, accessories and assistance available.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made solutions to customization possibilities.

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanced Direct Torque Control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety.

Clone your drive

Easily commission and replace drives with a removable memory unit that allows you to create an exact copy of the original drive.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Related videos