ACS880-204LC liquid-cooled IGBT supply units

Built on our all-compatible architecture these liquid-cooled IGBT supply units are used in a common DC bus drive system to convert three-phase AC voltage to DC voltage.

Capture and utilize braking energy in common DC bus drive systems, or support off-grid electricity distribution

By capturing and utilizing the braking energy, significant energy saving can be achieved. With ACS880-204LC’s regenerative functionality the braking energy is fed back to the network so that it can be utilized by other equipment. Built on our all-compatible architecture these liquid-cooled IGBT supply units are used in a common DC bus drive system to convert three-phase AC voltage to DC voltage.

The ACS880 modules come in two frame sizes: R7i and R8i. The ACS880-204LC is a modulating and fully controlled, active IGBT supply unit. Equipped with low harmonic LCL filters, the unit produces exceptionally low harmonic content and exceeds the requirements of even the most stringent harmonic recommendations. By managing and controlling harmonics, the unit reaches unity power factor. The line current is sinusoidal, and the DC voltage is constant.

The unit can boost output DC voltage to guarantee full voltage to inverters and thereby full motor voltage, even when the supply voltage is below nominal or during voltage dips. The supply unit also offers the possibility for network power factor correction to compensate for low power factors of equipment connected to the same network.

The IGBT supply unit can be equipped with Optimal Grid Control functionality to be used as a grid converter. The grid converter can be used to produce an island AC grid, or off-grid. It is also possible to use grid converters in parallel with generators to support the operation of a distributed power system. The grid converter produces sinusoidal three-phase AC voltages from the DC link voltage of the system. AC voltage magnitude and frequency can be defined by the user. A grid converter can be used in e.g. marine applications, where ordinary power grid connection is not available.

The supply unit / grid converter consists of liquid-cooled LCL line filters and IGBT supply modules, which are hardware compatible with the ACS880-104LC inverter modules.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 3502 kVA

wide power range all the way from 430 kVA

Up to 690 V

wide voltage range all the way from 380 V

Presenting IP20/UL Type Open

enclosure class

LESS THAN 3%

harmonic content

GUARANTEES 100%

motor voltage in all conditions due to voltage boost capability

Up to 9 years

maintenance interval

Key benefits

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Clean supply network

Total harmonic current distortion typically <3% in nominal situation and undistorted network

Flexible installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures

Reduced installation space

The most compact design on the market with side-by-side mounting capability

Easy cabinet design and assembly

A large variety of support materials, accessories and assistance available

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanched direct torque control (DTC)

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Related videos