ACS880-01 wall-mounted single drives

Everything in one compact drive for easy wall installation and commissioning.

Everything built-in for wall mounting

Compact wall-mounted drives with all important features built-in the drive help you save installation space and time. ABB’s all-compatible drives architecture offers you unprecedented levels of compatibility, flexibility and ease-of-use.

 

Enjoy the premium control of virtually any type of AC motor with Direct Torque Control (DTC), including permanent magnet motors and synchronous reluctance motors. Flexibility is ensured thanks to universal connectivity and a broad range of internal and external options.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 250 kW/350 HP

wide power range all the way from 0.55 kw/0.75 HP

Up to 690 V

wide voltage range all the way from 230 V

AS STANDARD IP21/UL Type 1

enclosure class, IP20 & IP55/UL Type Open & 12 as options

Up to 9 years

maintenance interval

Key benefits

ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.

Everything in one package

All the essential features are built in a stand-alone drive.

Simple to install

Compact drive ensures easy installation for different environments.

Marine approved

Marine type approved single drives are available as an option.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made solutions to customization possibilities.

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanced Direct Torque Control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety.

Clone your drive

Easily commission and replace drives with a removable memory unit that allows you to create an exact copy of the original drive.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Related videos