ACS880-07 cabinet-built single drives

Our cabinet-built single drives are built to order, meeting your needs regardless of the technical challenges. The drive configuration includes a rectifier, DC link, inverter, fuses, line choke and a main switch, all built into a compact cabinet for easy assembly and commissioning.

All-compatible cabinet-built drives tailored to your needs

Built on ABB’s all-compatible drives architecture cabinet-built drives have a wide range of standard and optional features, saving installation space and time. Enjoy the premium control of virtually any type of AC motor with Direct Torque Control (DTC), including permanent magnet motors and synchronous reluctance motors. Solutions to many different applications are possible with flexible connectivity and an extensive range of options. The robust design and enclosures up to IP54 make the ACS880-07 suitable for even very harsh environments.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 2800 kW

wide power range all the way from 45 kW

Up to 690 V

wide voltage range all the way from 230 V

Presenting IP22, IP42 & IP54

enclosure classes

Up to 9 years

maintenance interval

Key benefits

ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.

Everything in one package

All the essential features are built in a stand alone drive.

Simple to install

The “all inside” design helps to cut engineering and assembly time, as well as to reduce equipment costs and the risk of errors.

Marine approved

Marine construction and type approvals available as an option.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Flexible for your needs

The ACS880 cabinets offer flexible hardware and software to meet your specific needs, from ready-made solutions to engineered-to-order products.

Precise motor control

Precise speed and torque control for virtually all motor types and applications with ABB’s signature direct torque control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and additional safety functions can be commissioned with the optional and compact safety functions module.

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Related videos