ACS880-07LC liquid cooled cabinet-built single drives

The compact and robust liquid-cooled cabinet drives are an ultimate solution for various applications where space savings, silent operation or durability in very harsh environments is a must.

All-compatible cabinet-built drives tailored to your needs

Built on ABB’s all-compatible drives architecture cabinet-built drives have a wide range of standard and optional features, saving installation space and time.

 

With completely liquid cooled cabinet these drives can be installed in any invironment without a need for a single air filter change. Enjoy premium control of virtually any type of AC motor with direct torque control (DTC),including permanent magnet motors and synchronous reluctance motors.

 

Solutions to many different applications are possible with flexible connectivity and an extensive range of options. 

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 6000 kW

wide power range all the way from 250 kW

Available for 690 V

voltage level

Presenting IP42 & IP54

enclosure classes

Up to 9 years

maintenance interval

Key benefits

ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.

Suitable for harsh environments

Provides quiet operation ideal for space-constrained and harsh environments. The 100% liquid cooled drive is much more tolerant to airborne dust and chemical particles than air cooled drives.

Marine approved

Marine type approvals available as an option.

Advanced liquid cooling

The liquid-cooled design has now air flow into the cabinet, which minimizes noise and makes the drive suitable for sensitive environments. Footprint is 30% smaller compared to an air-cooled drive of similar power.

Simple to install

The “all inside” design helps to cut engineering and assembly time, as well as to reduce equipment costs and the risk of errors.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made to engineered-to-order drives.

Precise motor control

Precise speed and torque control for virtually all motor types and applications with ABB’s signature direct torque control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and additional safety functions can be commissioned with the optional and compact safety functions module.

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Related videos