ACS880-11 wall-mounted regenerative single drives

Compact wall-mounted regenerative single drives with everything you need for regenerative operation in cyclic or continuous braking applications.

Capture and utilize breaking energy

ACS880 regenerative drives enable a full energy flow in both motoring and regenerative operations. They are specifically designed for applications with excess power generated typically from cyclic or continuous braking. Drive recovers the braking energy and feeds it back to the network.

 

Regenerative drives save also in CAPEX and OPEX costs with unity power factor and near zero harmonics to the mains. The drive package includes everything needed for sustainable operation.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 110 kW/150 HP

wide power range all the way from 3 kw/5 HP

Up to 500 V

wide voltage range all the way from 380 V

AS STANDARD IP21/UL Type 1

enclosure class, IP20 & IP55/UL Type Open & 12 as options

Up to 100%

Possibility to regenerate the power continuously

LESS THAN 3%

harmonic content

UP TO 9 years

maintenance interval

Key benefits

ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.

Cost savings

Capture the breaking energy and feed it forward to the supply network for other equipment to utilize.

Everything in one package

All the essential features are built in a stand alone drive, no additional hardware needed.

Clean supply network

Total harmonic current distortion typically <3% in nominal situation and undistorted network.

Simple to install

Compact drive ensures easy installation for different environments.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made solutions to customization possibilities.

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanced Direct Torque Control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety

Clone your drive

Easily commission and replace drives with a removable memory unit that allows you to create an exact copy of the original drive.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.

Related videos