ACS880-17 cabinet-built regenerative single drives

Regenerative drives are a compact and complete solution, with everything you need for regenerative operation in cyclic or continuous braking applications.

Capture and utilize braking energy

Our all-compatible regenerative drives are everything you need for a regenerative operation.

 

The compact ACS880-17 captures and utilizes energy which results in cost savings for the user. With regenerative functionality, the braking energy of the motor is returned back to the drive and distributed forward to the supply network. This way, the braking energy is not wasted as heat. In comparison with other braking methods, such as mechanical and resistor braking, the ACS880-17 brings much more energy savings.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 3200 kW

wide power range all the way from 45 kW

Up to 690 V

voltage range from 400 V

Presenting IP22, IP42 & IP54

enclosure classes

Up to 9 years

maintenance interval

Key benefits

ABB ACS880 single drives are compatible with virtually all of your processes, automation systems, users and business requirements. ABB's benchmark of performance, expertise and quality, serving you locally on a global scale.

Everything in one package

The ACS880-17 regenerative drives are a compact and complete regenerative drive solution with a unity power factor.

Simple to install

The “all inside” design helps to cut engineering and assembly time, as well as to reduce equipment costs and the risk of errors.

Marine approved

Marine construction and type approvals available as an option.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Flexible for your needs

The ACS880 offers flexible hardware and software to meet your specific needs, from ready-made to engineered-to-order drives.

Precise motor control

Precise speed and torque control for virtually all motor types and applications with ABB’s signature direct torque control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety.

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives. .