ACS150 drives

Compact, all-in-one drive solution designed for precise control and easy integration in basic motor applications.

Effortless Control

With the ACS150 micro drives, you enhance your operations with precision and simplicity. Designed for seamless integration and reliable performance, these drives offer unmatched flexibility and efficiency in a compact form.

 

The ACS150 micro drives come fully equipped with built-in features that simplify installation and operation, ensuring your small motors deliver big results with minimal effort.

Technical data

ABB micro drives product family delivers compact, efficient, and versatile solutions with single-phase and three-phase options, featuring built-in capabilities for smooth integration and optimal performance.

Up to 4 kW

wide power range all the way from 0.37 kw

Up to 480 V

wide voltage range all the way from 200 V

Presenting as standard IP20

enclosure class

Key benefits

The ABB ACS150 micro drives adapt seamlessly to your unique applications and systems, offering exceptional control and efficiency. As a leader in compact drive technology, they combine high performance with straightforward integration, supported by global expertise tailored to meet your specific needs.

Integrated protection

Built-in EMC filter ensures high electromagnetic compatibility, minimizing interference and enhancing system reliability in selected environments.

User-friendly interface

Features a clear alphanumeric LCD display and integrated potentiometer, facilitating easy setup and intuitive control.

Versatile mounting

Supports various mounting options, including screw and DIN rail, allowing flexibility in installation and reducing setup time.

Quick configuration

The FlashDrop tool simplifies drive setup and parameter adjustments, making it ideal for high-volume manufacturing and maintenance.

Smooth conveying

Provides controlled belt speed for conveyors, ensuring smooth operation and reducing mechanical stress in production lines.

Enhanced durability

Coated boards protect against static discharge and contaminants, extending the drive's lifespan and reducing maintenance needs.

Digital tools and connectivity

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

 

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

 

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

 

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

 

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

Related videos

Related content

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.