ACS310 drives

Easy to select and easy to use for most basic applications with no high overload demands. The drive’s dedicated pump and fan features lower operating costs, boost energy efficiency and reduces CO2 emissions.

Make wise savings with your pump and fan applications

ABB ACS310 general purpose drive is easy to select and easy to use for most basic applications with no high overload demands. 

 

The drive’s dedicated pump and fan features lower operating costs, boost energy efficiency and reduces CO2  emissions.

Technical data

ACS310 drives are simple and easy with all essentials included for applications with no high overload demand.

Up to 22 kW

power range all the way from 0.37 kW

Up to 480 V

wide voltage range all the way from 200 V

Presenting as standard IP20

enclosure class

Key benefits

The ACS310 drives meet the needs of OEMs, logistical and technical distributors as well as the requirements of end users with pumping and ventilation applications.

Multipump control

Efficiently control multiple pumps or fans with one drive, reducing motor stress and extending equipment lifespan.

Easy setup

Speed up your workflow with predefined I/O configurations and built-in assistants, allowing you to focus on core business activities.

Energy efficiency

Optimize energy usage with intelligent drive control, especially effective for partial centrifugal loads.

Robust reliability

Designed for durability with coated control boards and automatic fault reset, ensuring continuous operation in unstable conditions.

Process optimization

Use built-in tools to analyze and optimize system performance, enhancing process efficiency with real-time data.

Perfect for cabinets

The compact design and uniform dimensions make cabinet mounting of the drive straightforward, thereby providing a fast and space saving installation.

Digital tools and connectivity

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

 

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

 

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

 

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

 

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

Related videos

Related content

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.