ACS55 drives

Easily integrated drives for a wide range of applications.

Compact simplicity to your everyday applications

Even your smallest motors can enjoy the daily dependability, reliability and performance of our drive technology.

 

Ensure speed and control features in a variety of your low power applications. So easy to set up and commission, the design focus of the ACS55 is on simple integration into machines, with flexible mounting alternatives.

Technical data

The ACS55 is a compact, user-friendly micro drive designed for easy integration into various applications.

Up to 2.2 kW

power range from 0.18 kw

Up to 230 V

wide voltage range all the way from 0 V

Presenting as standard IP20

enclosure class

Key benefits

The ACS55 drive offers a range of features designed to enhance performance, simplify installation, and provide reliable operation in various environments.

Global support

Reliable support anywhere in the world.

Cost savings

Avoids extra cabling costs with single-phase supply compatibility.

Space-efficient

Slim design fits easily into compact spaces, saving room.

Flexible installation

Multiple mounting options reduce time and installation costs.

Quiet operation

High switching frequency minimizes motor noise for quieter environments.

Low EMC impact

Built-in EMC filter ensures low electromagnetic emissions in any setting.

Quick setup

Easy configuration saves time and requires minimal expertise.

Hassle-free configuration

Thanks to DriveConfig kit you can configure drives without power connection or an electrician, reducing setup time and errors.

Temperature resilence

Operates reliably in high ambient temperatures, adaptable to various environments.

Digital tools and connectivity

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

 

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

 

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

 

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

 

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.