MicroFlex analog servo drives
MicroFlex Analog is a compact servo drive, available in single phase from 110-230 V AC or 3 phase 230 V AC operation in current ratings of 3, 6 and 9 A.
MicroFlex Analog provides high performance servo control for both rotary brushless motors
MicroFlex Analog is a compact servo drive, available in single-phase from 110 to 230 V AC or three-phase 230 V AC operation in current ratings of 3, 6 and 9 A.
MicroFlex Analog provides high performance servo control for both rotary and linear brushless motors. The motor feedback is software programmable, accepting encoder, SSI (Synchronous Serial Interface) or Halls only. Resolver feedback is available as a factory fit option.
Motors can be tuned using the smart software tools, Mint Workbench, which provides full auto-tuning capabilities and wizard based configuration. Extended capabilities include programmable notch filters to reduce or remove resonance in a machine.