ACS380 drives

Reliable performance and easy integration. This adaptable drive provides dependable operation, precise control, and versatile connectivity in a compact, robust design.​

Reliable performance and ease of integration for machine builders

The ACS380 is a versatile and reliable drive designed for long-term performance. Benefit from rapid setup, excellent motor control, and data insights while ensuring the ACS380 lifetime for over a decade.

Technical data

ACS380 gives you consistent performance throughout their whole life cycle, offering a wider range of standard and optional features for optimal machine building.

Up to 22 kW

wide power range all the way from 0.25 kw

Up to 480 V

wide voltage range all the way from 200 V

PRESENTING IP20 & UL type 1

enclosure classes

EMC FILTERS FOR C2, C3, or C4

category

Key benefits

ACS380 drives improve process performance, increase productivity, reduce external components, and ensure machine and personnel safety.

Ease of integration

Accelerate your machine-building process with the ACS380. Its pre-engineered features and flexible options streamline integration, saving you time and money.

Data-driven optimization

Optimize your application with the ACS380's load profile feature saving drive values in a log.

Tailored for your machines

Control a variety of machinery with the ACS380. Choose from standard or configured variants to match your exact needs.

Serves diverse motors

The ACS380 delivers exceptional control for induction, permanent magnet, and synchronous reluctance motors.

Designed to last

Our robust design, rigorous testing, and high-quality components ensure a long service life of more than 10 years.

Excellent motor control

Motor control performance with 3-phase current measurement meets demanding load profile requirements.

Flexible for your needs

Adaptive programming allows you to develop customized logic for your drive, ensuring it perfectly suits your application.

All-compatible drives portfolio

Simplify your operation with ABB all-compatible drives. One platform, one set of tools, countless possibilities.

Safety first

ABB machinery drives come standard with the Safe Torque Off function, ensuring a safe working environment.

Digital tools and connectivity

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.