ACS880-M04 drives

Adaptable, high-performance drive for converting machinery and material handling. Delivers precise control and dependable operation in a compact, robust design for challenging environments.​

Easy to adapt and configure to machines

The ACS880-M04 is a high-performance machinery drive designed for a wide range of applications, including material handling, wire drawing, cranes, winders, and cutters. This versatile drive offers excellent performance, comprehensive connectivity, and customization options to meet the specific needs of your operation.

Technical data

The ACS880-M04 is a cutting-edge machinery drive featuring a modular design for optimal cabinet integration, extensive communication capabilities, and advanced programming options.

Up to 45 kW

wide power range all the way from 0.37 kW

Up to 500 V

wide voltage range all the way from 200 V

Presenting IP20

enclosure class

EMC FILTERS FOR C2, or C3

category

Key benefits

The ACS880-M04 delivers exceptional value through easy installation, effortless communication, and space-saving design. Benefit from rapid setup, seamless connectivity, and the ability to tailor the drive to your exact requirements.

Easy installation

ACS880-M04 simplifies installation with its optimized to cabinet assembly design, top entry and bottom exit of power cables, and removable memory unit.

Effortless communication

Connect effortlessly to a wide range of fieldbus adapters.

Space saver

The ACS880-M04's bookshelf design allows for effortless side-by-side integration into space-constrained machinery.

Flexible for your needs

Adaptive programming allows you to develop customized logic for your drive, ensuring it perfectly suits your application.

All-compatible drives portfolio

Simplify your operation with ABB all-compatible drives. One platform, one set of tools, countless possibilities.

Safety first

ABB machinery drives come standard with the Safe Torque Off function, ensuring a safe working environment.

Digital tools and connectivity

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.

Related videos

Related content

Motors and Generators

Welcome to ABB's Motors and Generators, your ultimate destination for high-efficiency motors and dependable power generators.

PLC Automation

ABB's AC500 PLC is a proven technology for industries, infrastructure and machine builders, enabling advanced solutions in customer target applications.

Motion Services

ABB Motion Services helps you maximize uptime, extend product lifetime, enhance performance and boost energy efficiency of your motors, generators and drives.

All-compatible drives portfolio

There are many things to evaluate when investing in a variable speed drive or other piece automation. At the end you should be able to make a well-informed decision considering both the short-term investment and the long-term cost of ownership.

DTC: premium motor control technology

Variable-speed drives (VSDs) have enabled unprecedented performance in electric motors and delivered dramatic energy savings by matching motor speed and torque to actual requirements of the driven load.

Harmonics

Harmonics pollute the electrical network and make equipment connected to it behave erratically. Harmonics can cause damage to sensitive electronics, interference in communication equipment, and false readings on measurement devices.

Functional safety

ABB offers various safety devices and tools for designing safer machines and processes that utilize drives. Our drive-based functional safety offering includes drives that come with integrated safety features and extended safety functionality all in one package.