Servo products

Extensive range of the motion and machine control solutions for the diverse industrial applications

Powering machine innovations

ABB servo products provide an extensive range of the motion and machine control solutions for the diverse industrial applications such as Packaging, Textile, Printing, Food and Beverage, Electronics and Electrical. With the global business network and professional technical competence, we help the system integrators, OEMs and end users reduce the energy consumption, increase the equipment uptime and thus minimize the maintenance and increase the productivity.

 

ABB provides a range of servo products. The flexible combination between the drives and motors provide a complete motion solution for machine automation. Our offering contains Servo drives and Servo motors.

Highlights of the servo drive and motor packages

Low cost

The package provides a lower cost of ownership through the efficient installation, commissioning, operation and maintenance. ABB's global service and support network provide high quality after sales service

Easy to use

The configuration, tuning and motion programming can be simplified by the commissioning tool when you use the optional motion programming function.

Excellent servo performance

The Package can operate with PTI control, analog control, or one of the selectable built-in Ethernet protocols. The drive can also act as a simple motion controller to realize easy positioning tasks and receive the feedback signal from the master (line shaft) encoder.

Reliable operation

The drive integrates the Safe Torque Off (STO) function as standard. The degree of protection of the motor is IP67 except for the shaft opening and connectors.

Mint programming

Powerful and intelligent commissioning tool with advanced motion programming - Mint language. A free license is provided for the Mint programmable drive. The memory unit authorized by the Mint Workbench is a factory standard option.

Flexibility

Flexible connectivity with Ethernet and motor feedback technologies is highly integrated and optimized for demanding motion applications.