DSM servo motors

General-purpose servo motor with high-performance

Simple but effective, the high-quality choice

The DSM servo motor is used together with the E530 servo drive. It offers various options including brake, oil seal, and encoder type, which provides flexible choices for customers. The 5 pole-pairs design makes it more compact in structure and effectively reduce the cogging torque.

Technical data

Motor rated power range covering 0.05 kW to 7.5 kW

satisfying most applications

Protection degree IP67

increasing the reliability of the motor (shaft and connectors excluded)

Resolution 23 bits

providing higher positioning accuracy

Technology highlights

The DSM servo motor is a high performance servo motor. The rated power range of the motor is 0.05 kW to 7.5 kW and the rated torque range is 0.16 Nm to 48 Nm. The motors are available in six flange sizes: 40 mm, 60 mm, 80 mm, 100 mm, 130 mm and 180 mm. The motors with flange sizes of 40 mm to 80 mm are equipped with cable outlet type connectors, while the motors with flange sizes of 100 mm to 180 mm are equipped with military connectors. ABB provides the standard preassembled cables, which make the connection more convenient.

High motor speed

The maximum motor speed is 6000 rpm, which will improve the machine productivity.

Low cogging torque

The DSM servo motor has a 5 pole-pairs structure, reducing the size and offering a reduced cogging torque.

High protection degree

The protection degree of the motor is IP67 (shaft and connectors are excluded), which increases the reliability of the motor.

High encoder resolution

The DSM servo motor with the resolution of 23 bits provides higher positioning accuracy.

Related content

E530 catalog

The catalog introduces the information of the E530 servo drives, DSM servo motors and cables, as well as the AC500/AC500-eCo Motion PLCs.

Software tools

Commissioning and selection tools for Servo products

Application examples

Programming descriptions for different communication protocols, programming methods and automation components

FAQ

Position your problems and find the solutions quickly

Contact Us

Our hotline can provide you with more intelligent service

MicroFlex e190

Compact servo drives with flexible Ethernet communication protocol options

eSM servo motors

Economic servo motors with high performance