E530 servo drives

General-purpose servo drive with rich functions

Simple but effective, the high-quality choice

The E530 servo drive is a general-purpose servo drive. It has two variants, pulse train input (E530-PT) variant and EtherCAT (E530-EC) variant.

 

The E530-PT servo drive supports the pulse train input, analog input and Modbus TCP/IP protocol, while the E530-EC servo drive supports the EtherCAT ptotocol. The standard communication protocol ensures the connectivity between the drive and controller. Combined with the DSM servo motor, ABB provides you a high cost performance servo system.

Technical data

High speed loop response 2 kHz

achieves a high dynamic response

Maximum pulse train input/output frequency 4 MHz

in E530-PT

Minimum EtherCAT communication cycle 250 μs

in E530-EC, allowing higher positioning accuracy

Technology highlights

The power supply of the E530 servo drive is single/three phase 200 V AC to 240 V AC or three phase 380 V AC to 480 V AC. The rated power range is 0.2 kW to 7.5 kW. The drive supports the position control, torque control and speed control modes. The E530-PT servo drive supports the Modbus TCP/IP protocol, while the E530-EC servo drive supports the EtherCAT protocol, which ensures the communication between the drive and controller.

Supports various voltage range

The E530 servo drive supports single/three phase 200 V to 240 V AC and three phase 380 V to 480 V AC (-15%/10%) input voltage, which makes the system fit for the power network with large voltage fluctuation.

Small volume

The compact structure and side by side mounting design of the E530 servo drive achieve significant space savings in the electrical cabinet.

Easy commissioning

The E530 servo drive integrates an Ethernet interface which can be used to quickly connect to the commissioning tool with a standard Ethernet cable.

Built-in braking resistor

The drive (≥ 0.75 kW) is designed with a built-in braking resistor, which improves performance and saves customer cost.

Reliable design

All drives are equipped with the UV coating PCB boards to withstand the harsh operating environment.

Compatible with mainstream controller

The E530-EC passes the ETG conformance test and maintains compatibility with the mainstream EtherCAT controller.

Related content

E530 catalog

The catalog introduces the information of the E530 servo drives, DSM servo motors and cables, as well as the AC500/AC500-eCo Motion PLCs.

Software tools

Commissioning and selection tools for Servo products

Application examples

Programming descriptions for different communication protocols, programming methods and automation components

FAQ

Position your problems and find the solutions quickly

Contact Us

Our hotline can provide you with more intelligent service

MicroFlex e190

Compact servo drives with flexible Ethernet communication protocol options

eSM servo motors

Economic servo motors with high performance