ACQ580-01 drives

Wall-mountable water drive.

Compact and robust drive for wall mounting

Ideal for space-constrained environments, the ACQ580-01 wall-mountable water drive offers flexible installation options without the need for cabinets. It saves space and minimizes overall costs.

 

Drive's robust design ensures reliable operation even in harsh conditions, providing easy maintenance and optimized pump performance.

Technical data

ACQ580-01 offers flange mounting option, main disconnect switch, high protection rating, and ready-made accessories for simplified cabinet assembly.

Up to 250 kW

wide power range all the way from 0.37 kW

Up to 400 V

wide voltage range all the way from 200 V

Presenting as standard IP21 & IP55

enclosure classes

Key benefits

The wall-mounted IP55 drive is designed for applications exposed to harsh environments. Being similar in size to the compact IP21 drives, it provides significant savings in space, maintenance, material costs, as well as setup and commissioning time.

Compact design

Ideal for wall mounting, this drive saves space and reduces costs by eliminating the need for additional enclosures or components like filters and fans.

High protection in harsh environments

The IP55 variant provides robust protection, making it ideal for environments exposed to dust and moisture.

Main disconnect switch

An integrated main disconnect switch improves safety and saves space by eliminating the need for additional external isolation devices.

Save energy

ACQ580's built-in energy optimizer and efficiency calculators, combined with ACQ80's solar-powered operation, offer exceptional energy savings.

Integrated safety

Safe Torque Off (STO) is built-in as standard and the ATEX-certified thermistor protection module provides enhanced process safety and easy, simplified installation.

Wide compatibility with fieldbus protocols

Supports a broad range of fieldbus protocols, enhancing reliable communication with various automation systems.

Compliance with EMC standards

The ACQ580 complies with the EMC product standard (EN 61800-3), ensuring it meets the specific electromagnetic compatibility requirements for industrial and domestic environments.

Anti-cavitation

Extend the pump lifetime and secure the process by detecting cavitation and ensuring optimal pump speed.

Multi-pump control

Ensure continuous and efficient operations by controlling multiple pumps simultaneously, balancing usage to minimize wear and energy costs, and reducing the need for frequent maintenance.

Extended lifetime

Ensure longer operational life for your drive and pump systems with features like soft pipe filling and quick ramps.

Reduced maintenance

Achieve substantial cost savings through features like auto-change, sensorless flow calculation, flow, pressure protection, and pump cleaning.

Comprehensive pump management

The software provides extensive functionalities for efficient pump management, including multi-pump control, sensorless flow calculation, and robust protection features like anti-cavitation and dry-run protection.