ACQ580-04 drives

Optimized for assembly into the customer’s own cabinets.

High power and optimized for cabinet builders needs

Designed for space-constrained environments, the ACQ580-04 offers a compact drive module suitable for cabinet mounting.

 

Its high power-to-size ratio and easy maintenance make it a practical choice for various applications. The pedestal on wheels and ramp simplify installation and servicing, ensuring minimal downtime.

Technical data

Power input is located on top, while output on bottom for optimized cabinet use. The control unit can be installed inside or outside of the module, allowing flexible terminal placement.

Up to 500 kW

wide power range all the way from 250 kW

Up to 480 V

wide voltage range all the way from 200 V

Presenting as standard IP00 & IP20

enclosure classes

Key benefits

ACQ580-04 drive modules have been optimized for assembly into the customer’s own cabinets to ensure high quality and compact installation at minimal cost.

Optimized for cabinet mounting

Specifically designed for easy integration into custom cabinets, the compact drive module saves floor space and simplifies maintenance.

Easy installation and commissioning

Features like a pedestal on wheels and ramp make it easier to install and service, reducing set-up complexity.

Compact size with high power

Despite its compact design, the drive delivers high power, making it ideal for space-constrained installations.

Save energy

ACQ580's built-in energy optimizer and efficiency calculators, combined with ACQ80's solar-powered operation, offer exceptional energy savings.

Integrated safety

Safe Torque Off (STO) is built-in as standard and the ATEX-certified thermistor protection module provides enhanced process safety and easy, simplified installation.

Wide compatibility with fieldbus protocols

Supports a broad range of fieldbus protocols, enhancing reliable communication with various automation systems.

Compliance with EMC standards

The ACQ580 complies with the EMC product standard (EN 61800-3), ensuring it meets the specific electromagnetic compatibility requirements for industrial and domestic environments.

Anti-cavitation

Extend the pump lifetime and secure the process by detecting cavitation and ensuring optimal pump speed.

Multi-pump control

Ensure continuous and efficient operations by controlling multiple pumps simultaneously, balancing usage to minimize wear and energy costs, and reducing the need for frequent maintenance.

Extended lifetime

Ensure longer operational life for your drive and pump systems with features like soft pipe filling and quick ramps.

Reduced maintenance

Achieve substantial cost savings through features like auto-change, sensorless flow calculation, flow, pressure protection, and pump cleaning.

Comprehensive pump management

The software provides extensive functionalities for efficient pump management, including multi-pump control, sensorless flow calculation, and robust protection features like anti-cavitation and dry-run protection.

Related videos