ACQ580-07 drives

Cabinet-built extension to the ACQ580 series.

Cabinets designed with the end user in mind

Designed for convenience and durability, the ACQ580-07 offers a standardized design with a variety of options for easy ordering.

 

Its accessible components simplify maintenance, while EMC and thermal-tested cabinet ensures reliable performance in various environments. The unique cooling system further enhances its adaptability to harsh conditions.

Technical data

ACQ580-07 contains an EMC filter, chokes, assistant control panel, Modbus RTU, STO and installation tools as standard, and in addition there are several options available to further fulfill your needs.

Up to 500 kW

wide power range all the way from 75 kW

Up to 480 V

wide voltage range all the way from 200 V

Presenting as standard IP21, IP42 & IP54

enclosure classes

Key benefits

The ACQ580-07 is easy to use, order and maintain, and quickly available from the factory. The simple and robust design ensures reliable operation even in harsh environments.

Ready-made standard design

Simplifies the ordering process with a ready-made cabinet design that includes standard com-ponents like EMC filters, chokes, and Modbus RTU.

Easy maintenance

Smartly positioned components and fans ensure easy access for maintenance, enhancing the drive’s longevity and reliability.

Adaptable to harsh environments

The robust cooling system with EMC- and thermal-tested cabinet make it suitable for challenging environments.

Save energy

ACQ580's built-in energy optimizer and efficiency calculators, combined with ACQ80's solar-powered operation, offer exceptional energy savings.

Integrated safety

Safe Torque Off (STO) is built-in as standard and the ATEX-certified thermistor protection module provides enhanced process safety and easy, simplified installation.

Wide compatibility with fieldbus protocols

Supports a broad range of fieldbus protocols, enhancing reliable communication with various automation systems.

Compliance with EMC standards

The ACQ580 complies with the EMC product standard (EN 61800-3), ensuring it meets the specific electromagnetic compatibility requirements for industrial and domestic environments.

Anti-cavitation

Extend the pump lifetime and secure the process by detecting cavitation and ensuring optimal pump speed.

Multi-pump control

Ensure continuous and efficient operations by controlling multiple pumps simultaneously, balancing usage to minimize wear and energy costs, and reducing the need for frequent maintenance.

Extended lifetime

Ensure longer operational life for your drive and pump systems with features like soft pipe filling and quick ramps.

Reduced maintenance

Achieve substantial cost savings through features like auto-change, sensorless flow calculation, flow, pressure protection, and pump cleaning.

Comprehensive pump management

The software provides extensive functionalities for efficient pump management, including multi-pump control, sensorless flow calculation, and robust protection features like anti-cavitation and dry-run protection.