ACQ580-31 drives

Wall-mountable ultra-low harmonic drive.

Drive benefits without the inconvenience of harmonics

The ACQ580-31 offers full water functionality with a clean supply (THDi less than 3%), easily meets harmonic standards, and simplifies system design by eliminating the need for overdimensioned components.

 

Its straightforward installation with no external hardware improves system efficiency and reduces overall costs.

Technical data

The wall-mountable ultra-low harmonic drives are available in three compact frame sizes, power range 4 to 110 kW.

Up to 110 kW

wide power range all the way from 4 kW

Up to 480 V

wide voltage range all the way from 200 V

Presenting IP21 & IP55

enclosure classes

Less than 3%

THDi

Key benefits

ACQ580-31 offers you full water functionality and clean supply with THDi less than 3%.

Ultra-low harmonics

Ensures a clean power supply with THDi less than 3% and meets harmonic standards without needing external hardware.

Simple installation

The drive is easy to install with just three wires in and out, eliminating the need for additional filters or complex wiring.

Full water functionality

Specifically designed for water applications, the drive offers complete functionality while operating in wet and dusty environments thanks to the robust IP55 enclosure.

Save energy

ACQ580's built-in energy optimizer and efficiency calculators, combined with ACQ80's solar-powered operation, offer exceptional energy savings.

Integrated safety

Safe Torque Off (STO) is built-in as standard and the ATEX-certified thermistor protection module provides enhanced process safety and easy, simplified installation.

Wide compatibility with fieldbus protocols

Supports a broad range of fieldbus protocols, enhancing reliable communication with various automation systems.

Compliance with EMC standards

The ACQ580 complies with the EMC product standard (EN 61800-3), ensuring it meets the specific electromagnetic compatibility requirements for industrial and domestic environments.

Anti-cavitation

Extend the pump lifetime and secure the process by detecting cavitation and ensuring optimal pump speed.

Multi-pump control

Ensure continuous and efficient operations by controlling multiple pumps simultaneously, balancing usage to minimize wear and energy costs, and reducing the need for frequent maintenance.

Extended lifetime

Ensure longer operational life for your drive and pump systems with features like soft pipe filling and quick ramps.

Reduced maintenance

Achieve substantial cost savings through features like auto-change, sensorless flow calculation, flow, pressure protection, and pump cleaning.

Comprehensive pump management

The software provides extensive functionalities for efficient pump management, including multi-pump control, sensorless flow calculation, and robust protection features like anti-cavitation and dry-run protection.