ACQ580-34 drives

ACQ580-34 offers high power in a compact design with <3% THDi, easy installation, and built-in filters for efficient maintenance and servicing.

Exceptionally low harmonics in high power

Optimized for cabinet builders, the ACQ580-34 delivers high power in a compact size with a clean supply (THDi less than 3%).

 

Its easy installation and commissioning eliminate the need for external filters, while its pedestal on wheels and ramp facilitate efficient maintenance and servicing.

Technical data

ACQ580 ultra-low harmonic drive modules are available from 132 kW to 355 kW with ready-made accessories for simplified cabinet assembly.

Up to 355 kW

power range all the way from 132 kW

Up to 480 V

wide voltage range all the way from 380 V

Presenting as standard IP00 & IP20

enclosure classes

Less than 3%

harmonic content with ultra-low harmonic drives

Key benefits

ACQ580-34 offers you high power in compact size and clean supply (THDi less than 3%).

Compact design

Ideal for wall mounting, this drive saves space and reduces costs by eliminating the need for additional enclosures or components like filters and fans.

High protection in harsh environments

The IP55 variant provides robust protection, making it ideal for environments exposed to dust and moisture.

Main disconnect switch

An integrated main disconnect switch improves safety and saves space by eliminating the need for additional external isolation devices.

Save energy

ACQ580's built-in energy optimizer and efficiency calculators, combined with ACQ80's solar-powered operation, offer exceptional energy savings.

Integrated safety

Safe Torque Off (STO) is built-in as standard and the ATEX-certified thermistor protection module provides enhanced process safety and easy, simplified installation.

Wide compatibility with fieldbus protocols

Supports a broad range of fieldbus protocols, enhancing reliable communication with various automation systems.

Compliance with EMC standards

The ACQ580 complies with the EMC product standard (EN 61800-3), ensuring it meets the specific electromagnetic compatibility requirements for industrial and domestic environments.

Anti-cavitation

Extend the pump lifetime and secure the process by detecting cavitation and ensuring optimal pump speed.

Multi-pump control

Ensure continuous and efficient operations by controlling multiple pumps simultaneously, balancing usage to minimize wear and energy costs, and reducing the need for frequent maintenance.

Extended lifetime

Ensure longer operational life for your drive and pump systems with features like soft pipe filling and quick ramps.

Reduced maintenance

Achieve substantial cost savings through features like auto-change, sensorless flow calculation, flow, pressure protection, and pump cleaning.

Comprehensive pump management

The software provides extensive functionalities for efficient pump management, including multi-pump control, sensorless flow calculation, and robust protection features like anti-cavitation and dry-run protection.

Related videos