XP Drill Rig Duty
Purpose-built for offshore and onshore drill rigs, bulk fuel terminals, and transfer stations, Baldor-Reliance XP Drill Rig Duty motors deliver reliable performance in the most demanding, hazardous-duty environments.
Explosion-Proof Performance. Drill-Rig Tough.
Built to perform in the toughest environments, Baldor-Reliance® XP Drill Rig Duty Motors deliver reliable, explosion-proof power for offshore and onshore drilling, with advanced protection against moisture, contamination, and heavy-duty wear. Engineered for maximum uptime in hazardous-duty applications.
XP Drill Rig Duty motors are tough, safe, and specialized—built to power through the extreme, flammable, and unforgiving conditions of drilling operations without missing a beat.
Technical data
Designed for severe duty applications in the most demanding industries
Up to 300 Hp
Power range 1/2 - 200 Hp (.37 - 149 kW)Meets Division 1
Class I Groups C&DIngress protection IP55
marked on nameplateSafety UL & CSA
Certification and UL listed breather drainsDurability 1.15SF, Class F insulation
for overload and thermal resistanceMeets NEMA Premium®
efficiency requirementsExplore the key features and benefits
This isn’t just a label—it’s a performance standard. These motors are built to withstand frequent start/stops, deliver high torque under heavy loads, operate reliably during constant vibration and shock, survive harsh environments like drilling decks where conditions shift fast and often - all while meeting Class 1 Division 1 standsards for hazardous locations.