XP General Purpose
Explosion-proof solutions for a variety of environments, offering flexible, reliable performance in gas and dust hazard areas, ensuring safety and efficiency in demanding conditions.
Reliable Power, Built for Hazardous Environments
Engineered to keep your operations safe and efficient, Baldor-Reliance XP General Purpose motors are designed to withstand tough environments where hazardous gases or dust may be present. Certified for use in Class I (Gas) and Class II (Dust) locations, these motors deliver dependable performance in both single-phase and three-phase options.
With energy-saving Inverter Duty designs and durable cast iron or steel band construction, these motors are built to reduce downtime and keep your business running smoothly—no matter the conditions.
Technical data
"Our Division 1 Explosion-Proof motors are designed to contain explosions and prevent propagation into the surrounding environment. Approved for Class I (Gas) and Class II (Dust) hazardous locations, they are available in single-phase and three-phase options for fixed-speed, sine wave operation.
Up to 60Hp
Power range 1/4 - 60 Hp (0.2 - 45 kW)Meets Division 1
Class I, Group D, Class II, Groups F, & GIngress protection IP54
marked on nameplateSafety UL & CSA
CertificationWarranty 3-year
designed for longevityMeets NEMA Premium®
efficiency requirementsExplore the key features and benefits
Explosion proof motors have a tight fit between mating parts to ensure the integrity of the explosion proof enclosure. This can lead to an accumulation of moisture inside the motors due to condensation. If internal condensation buildup is a concern for your XP motor application, select a motor that includes UL listed breather drain such as Severe Duty or Drill Rig Duty explosion proof motors.