XP Severe Duty
These motors provide extra protection against moisture, contaminants, and harsh environments, delivering reliable performance and durability in hazardous Division 1 applications.
Tough on the outside. Safe on the inside.
Built to thrive in the harshest conditions, Baldor-Reliance XP Severe Duty motors are made to handle extreme environments where dust, moisture, and explosive elements are a constant threat. With features that help prevent damage from condensation and protect against hazardous materials, these motors deliver dependable performance when and where it’s needed most.
Technical data
Our motors are built for harsh industrial environments, with UL breather drains to prevent condensation. Designed to protect against explosive gases, vapors, and dusts, they feature an advanced shaft sealing system for protection across all three hazardous dust groups.
Up to 250 Hp
Power range 1 - 250 Hp (0.75 - 186 kW)Meets Division 1
Class I, Group C&D, Class II, Groups E, F, & GIngress protection IP55
thru 320 frame, IP66 360 frame and largerSafety UL & CSA
Certification and UL listed breather drainsDurability 1.15SF, Class F insulation
for overload and thermal resistanceMeets NEMA Premium®
efficiency requirementsExplore the key features and benefits
The main advantage of our explosion-proof motors is their Division 1 certification, ensuring they are designed to contain internal explosions and prevent ignition of hazardous gases or dust in the surrounding environment—making them ideal for the most dangerous industrial settings.