GNEM enclosed motor

GNEM enclosed motors ensure global efficiency compliance with versatile 50Hz/60Hz compatibility across multiple voltage ranges

Global NEMA - General Purpose motors

GNEM motors are high-performance tri-voltage motors designed for global compatibility. Featuring both 50Hz and 60Hz data on the nameplate, they ensure compliance with premium efficiency standards across multiple voltage configurations. Streamline your inventory with a versatile, universal voltage motor that meets diverse operational needs.

Technical data

GNEM motors ensure global efficiency compliance with versatile 50Hz/60Hz compatibility across multiple voltage ranges

Up to 20Hp

Power range 1-20Hp (0.75-15kW)

Global 50/60Hz

dual frequency

Up to 286T

NEMA frame 56-286T

Warranty 3-year

designed for longevity

Ingress protection IP44

IP54 when drain fitting kit installed

Meets NEMA Premium®

efficiency requirements

Explore the key features and benefits

GNEM motors are high-performance tri-voltage motors designed for global compatibility. Featuring both 50Hz and 60Hz data on the nameplate, they ensure compliance with premium efficiency standards across multiple voltage configurations

Global motors

Dual frequency 50/60Hz ratings on nameplate with broad voltage range 190/380//208-230/460

Inverter Duty

Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2

Versatile

Cast Iron / steel band options allows you to choose the best option for the application and environment.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand

Energy Efficient

Baldor-Reliance® motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations, regardless of voltage.

Related videos

Related motors

SP4 General Purpose – Enclosed motor

Baldor-Reliance®

SP4 General Purpose enclosed motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

General Purpose - Three phase enclosed motor

Baldor-Reliance®

The robust design offers industry leading reliability, flexibility, and safety to meet the exact demands of a wide range of applications