GNEM open motor

GNEM open motors ensure global efficiency compliance with versatile 50Hz/60Hz compatibility across multiple voltage ranges and used in relatively clean environments.

Global NEMA - General Purpose motors

GNEM motors are high-performance tri-voltage motors designed for global compatibility. Featuring both 50Hz and 60Hz data on the nameplate, they ensure compliance with premium efficiency standards across multiple voltage configurations. Streamline your inventory with a versatile, universal voltage motor that meets diverse operational needs.

Technical data

Open motors are designed to operate in relatively clean, indoor environments.

Up to 20Hp

Power range 1-20Hp (0.75-15kW).

Global 50/60Hz

dual frequency.

Up to 286T

NEMA frame 56-286T.

Ingress protection IP22

suitable for indoor use.

Warranty 3-year

designed for longevity.

Meets NEMA Premium®

and IE3 efficiency requirements.

Explore the key features and benefits

GNEM motors are high-performance tri-voltage motors designed for global compatibility. Featuring both 50Hz and 60Hz data on the nameplate, they ensure compliance with premium efficiency standards across multiple voltage configurations.

Global motors

Dual frequency 50/60Hz ratings on nameplate with broad voltage range 190/380//208-230/460.

Inverter Duty

ABB Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2.

Versatile

Cast Iron / steel band options allows you to choose the best option for the application and environment.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand.

Energy Efficient

ABB Baldor-Reliance motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations, regardless of voltage.

Related videos

Related motors

SP4 General Purpose – Open motor

ABB Baldor-Reliance®

SP4 General Purpose open motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

SP4 General Purpose – Enclosed motor

ABB Baldor-Reliance®

SP4 General Purpose enclosed motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

GP100

ABB

GP100 is a General Purpose motor that is made of robust cast-iron utilizing the same design philosophy that goes into the design of our SD100 severe duty line of motors… ruggedness, reliability, performance and efficiency.

Discover ABB's Innovative Software and Tools

Unlock the power of ABB's cutting-edge software and tools designed to simplify your industrial electric motor journey. Whether you're selecting, configuring, replacing, or upgrading, our intuitive tools are here to guide you every step of the way. With ABB, finding the perfect match for your motor needs has never been easier. Explore now and make the most informed choice for your operations.

Select your motor

Search our comprehensive list of ABB Baldor-Reliance® motors and gain access to detailed product specifications, technical data and product documentation.

Configure your motor

ABB’s Motor Connector is an online tool that allows experienced users to select, customize and configure motors to exactly match their performance and application needs. 

Replace your motor

Have an existing motor you’d like to convert to ABB? Use this tool to find your ABB motor.

Upgrade your motor

Use ABB's Energy Savings Calculator to estimate your energy savings and CO2 reduction – switch to a more sustainable motor solution today.