Single phase enclosed

Single-phase enclosed motor is the ideal solution for a variety of light to medium-duty applications, offering unmatched performance and reliability.

Versatility for Light-Duty Applications

Engineered to provide efficient and dependable performance in a wide variety of light-duty applications. Built with a rugged enclosed design, this motor offers superior protection against dust, dirt, and moisture, making it an ideal solution for environments where reliability and long-lasting operation are crucial.

Technical data

Baldor-Reliance single-phase general-purpose motors deliver reliable performance and energy efficiency for a wide range of applications, from small machinery to household equipment.

Up to 15Hp

Power range 1/12-15Hp (.06-11kW)

Meets NEMA Premium®

Efficiency in 1/4-5Hp

Up to 250T

NEMA Frame 48-250T

Protection IP44

Suitable for use in environments where it may encounter water splashes but is not fully waterproof.

Explore the key benefits

The enclosed design provides protection from dust, dirt, and moisture, making it suitable for use in harsh or outdoor environments.

Industry leader

Baldor-Reliance gold motors are the sign of reliability - the name you trust for industrial motors.

Increased bearing life

Dynamically balanced rotor to increase bearing life

Robust

The enclosed design provides protection from dust, dirt, and moisture, making it suitable for use in harsh or outdoor environments.

In stock, ready to ship.

Baldor-Reliance General Purpose motors are the ideal choice when off-the-shelf availability is of highest importance.

Related videos

Related motors

SP4 General Purpose – enclosed motors

Baldor-Reliance®

SP4 motors achieve NEMA Super Premium® efficiency across-the-line, independently of a drive. DOL or inverter duty, runs cooler, longer and quieter – now with a 48-month warranty.

Three phase enclosed motors

Baldor-Reliance®

These NEMA Premium® motors are built to provide optimal performance, durability, and energy efficiency in a wide range of industrial applications.

Farm Duty single phase

Baldor-Reliance®

The Baldor-Reliance Farm Duty single-phase motor is a durable, energy-efficient electric motor designed for agricultural and farming applications, offering reliable performance for tasks like pumping, ventilation, and other equipment operations.