Single phase open
Single phase open motor is the ideal solution for a variety of light to medium-duty applications, used in relatively clean environment.
Versatility for Light-Duty Applications
Designed for both commercial and industrial environments, this motor delivers excellent efficiency and longevity, ensuring your equipment runs smoothly with minimal maintenance.
The open enclosure allows for superior ventilation, keeping the motor cool during operation and enhancing performance over time.
Technical data
Baldor-Reliance single-phase general-purpose motors deliver reliable performance and energy efficiency for a wide range of applications, from small machinery to household equipment.
Up to 10Hp
Power range 1/6-10Hp (.12-7.5kW)Meets NEMA Premium®
efficiency in 1/4-3HpUp to 210T
NEMA Frame 48-210TProtection IP22
for relatively clean environmentExplore the key benefits
Designed for durability and ease of installation, these single phase motors are ideal for residential and light commercial use.