Three phase enclosed motor

Baldor-Reliance General Purpose three-phase enclosed motors offer durable, efficient performance in industrial applications. With robust enclosures for protection against dust and moisture, they provide NEMA Premium efficiency, reducing energy costs.

The Golden Standard of Trusted Reliability

Baldor-Reliance General Purpose three-phase enclosed motors offer durable, efficient performance in industrial applications. With robust enclosures for protection against dust and moisture, they provide NEMA Premium efficiency, reducing energy costs.

Technical data

The robust design offers industry leading reliability, flexibility, and safety to meet the exact demands of a wide range of applications

Up to 400Hp

Power range 1/8-400Hp (0.1-298kW)

Up to L449T

NEMA frame size (42-L449T)

Meets NEMA Premium®

efficiency requirements

Up to 100Hp

for C-Face motors; up to 30Hp on footless motors

Protection IP44*

*IP54 when drain fitting kit is installed

Warranty 3 years

on NEMA Premium efficient motors

Explore the key benefits

While designed for standard and straightforward uses, general purpose motors can be modified to meet most specifications.

Industry leader

Baldor-Reliance gold motors are the sign of reliability - the name you trust for industrial motors.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand

Inverter Duty

Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2

Versatile

Cast Iron / Steel band options allows you to choose the best option for the application and environment

Energy Efficient

Baldor-Reliance® motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.

Large install base

There are more than 300 million industrial motor-driven systems in operation worldwide; and roughly 80% of motors still operate DOL (direct on line).