Three phase open motors

Baldor-Reliance General Purpose Three-Phase Open Motors offer reliable, efficient performance for industrial applications with moderate exposure to dust and moisture.

The Golden Standard of Trusted Reliability

These motors offer reliable, efficient performance for industrial applications with moderate exposure to dust and moisture. Available in various sizes and horsepower ratings, they feature NEMA Premium efficiency to reduce energy costs and ensure long-term reliability.

Technical data

This industry-leading ODP (Open Drip Proof) design delivers exceptional reliability, flexibility, and safety, making it the ideal choice for a wide range of applications in relatively clean environments.

Up to 450Hp

Power range 1/4-450Hp (0.18-336kW)

Up to 449T

NEMA frame size (48-L449T)

Meets NEMA Premium®

efficiency requirements

Up to 125Hp

for C-Face motors; up to 30 hp on footless motors

Protection IP22

for relatively clean environment

Warranty 3 years

on NEMA Premium efficient motors

Explore the key benefits

At ABB, whether its designing a General Purpose motor for your specific application, accessing technical data or how you place your order, we make it easy to do business with us.

Industry leader

Baldor-Reliance gold motors are the sign of reliability - the name you trust for industrial motors.

Extended motor life

Performance enhancing features that make ABB the #1 NEMA motor brand

Inverter Duty

Baldor-Reliance three phase motors are suitable for inverter use per NEMA MG1 Part 31.4.4.2

Versatile

Cast Iron / Steel band options allows you to choose the best option for the application and environment

Energy Efficient

Baldor-Reliance® motors meet or exceed all efficiency requirements for US, Canada and Mexico regulations.

Large install base

There are more than 300 million industrial motor-driven systems in operation worldwide; and roughly 80% of motors still operate DOL (direct on line).