Crusher Duty
Built on the proven reliability of Baldor-Reliance severe duty motors, Crusher Duty motors are designed for belt-driven rock crushers, pellet mills and other applications requiring motors rated for high starting and peak torques.
For maximum torque
Built on the proven reliability of Baldor-Reliance severe duty motors, Crusher Duty motors are designed for belt-driven rock crushers, pellet mills and other applications requiring motors rated for high starting and peak torques.
Technical data
Designed for crusher duty applications in the most demanding industries
Up to 600Hp
Power range 5-600Hp (3.7-447kW)High torque NEMA Design A
exceeds NEMA Design C torquesup to 1.25SF
thru 100Hp; 1.15SF over 100HpUp to IP66
IP55 for frames up to L449; IP66 for 586/7/8 framesUp to 588
NEMA frame size (180T-588)Up to 75Hp
C-face from 15-75Hp (11-56kW)Explore the key features and benefits
These motors are designed especially for high starting and breakdown torque applications found in aggregate, cement, mining and other bulk handling industries.