Dirty Duty Plus

Baldor-Reliance Dirty Duty motors are specifically engineered for environments requiring extra protection, including wet and washdown areas, corrosive settings, and marine applications.

Built for highly corrosive environments

Dirty Duty Plus motors are designed for harsh environments, where conditions such as exposure to saltwater, moisture, and dust are common. These motors, designed to meet the standards of IEEE 45, offer enhanced protection and durability, ensuring reliable performance in marine applications such as pumps, fans, and machinery exposed to challenging environmental factors.

Technical data

Ingress protection IP56

includes labyrinth shaft seals, gasketed conduit box and cover

Meets IEEE 45

on nameplate suitable for marine duty applications

2 part epoxy paint system designed to pass 2000+ hours

salt fog test per ASTM B 117

Power 1/2-10Hp

Foot mount (1/2-1Hp), C-face foot mount and footless designs (1/2-10Hp)

Suitable for use in 50°C

ambient with 1.0SF

Corrosion-resistant 300 series

stainless shaft extension

Explore the key features and benefits

Reliable

Built for highly corrosive environments

Safety

Safety is our #1 priority with safe installation, connection, and operation, making our motors among the most reliable in the industry

Inverter Duty

Suitable for inverter use per NEMA MG1 Part 31.4.4.2

Bearing

Permanently lubricated, double-sealed ball bearings for ease of maintenance

Rugged

Cast iron endplates and conduit box with robust rolled steel enclosure

Related videos

Related motors

SP4 Severe Duty

Baldor-Reliance®

NEMA Super Premium® efficient motors in severe duty enclosure - the best just got better. Backed by 4-year warranty, this SP4 motor takes XEX and upgraded it to a higher efficient motor across-the-line or VFD driven.

SD100

ABB NEMA Motors

ABB NEMA SD100 cast-iron motors are used in severe duty applications that are designed and built for long, trouble-free life in harsh environments.

Marine Duty

Baldor-Reliance®

Marine duty motors deliver energy efficiency and reliability above and below deck, meeting international standards and compliance requirements of major classification societies, including IEEE 45, the USCG, ABS, Lloyd’s Register, and DNV-GL.