RPM XE eXtreme Efficient
Ideally suited for continuous operation on pumps and compressors, the Baldor-Reliance® RPM XE is an innovative, NEMA drop-in replacement motor which achieves leading efficiency and lower lifetime costs. This synchronous motor is unique as it starts across-the-line and offers up to IE5 (ultra-premium) efficiency levels. The motor is also capable of operating on a standard VSD without feedback.
Ultra-Premium eXtreme efficient motors
As a hybrid design, the RPM XE platform utilizes permanent magnet technology but can operate across-the-line, very similar to standard induction motor
Technical data
Up to IE5
Ultra-premium efficiency across-the-line and higher when operated with an inverter.Protection Class H
Insulation system for maximum reliability and inverter useUp to 100Hp
Power range 10-100Hp (7.5-75kW)Ingress protection IP55
Severe duty features and meets IP55 ratingHazardous location Division 2
ATEX, IEC EXnA availableReliable UL
certified efficiencyExplore the key features and benefits
RPM XE motors are designed to exceed the efficiency standards set by NEMA Premium efficiency, making them ideal for applications where energy consumption and cost savings are crucial.